40.5.2.4 Conversion Timing and Sampling Rate

If the period of CTL_CLK is TQ, then the period of the respective ADC_CLK module clock, TAD, is given by:

TAD = 2·ADCDIV·TQ.

The minimum ADC clock period is TAD = 2·TQ.

Provided CTRLB.SWCNVEN = 0:

The maximum ADC throughput rate for the ADC module with NBITS of resolution is given below:

Maximum Throughput rate FTPR = [ 1/ [(CORCTRL.SAMC+2)TAD + (NBITS+1)TAD] ] / #Active ADC Channels

Example:

(CORCTRL.SAMC = 0x1, 12-bit resolution and 2 AINx scan channels selected)

FTPR = [ 1/ (3TAD + 13TAD) ] / 2 = (1 / 16TAD) / 2

Important: The ADC Clock (CTL_CLK) must have the following characteristics: FAD ≤ 72 MHz.