28.1.11 DMT Post-Configure Interval Status Register High

Name: DMTPSINTVH
Offset: 0x07A

Bit 15141312111098 
 PSINTV[31:24]  
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 PSINTV[23:16]  
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:0 – PSINTV[31:16] Higher DMT Window Interval Configuration Status bits

This is always the value of the FDMTIVTH Configuration register.