24.2.8 PTG Step Delay Limit Register(1)

Note:
  1. These bits are read-only when the module is executing Step commands.
Name: PTGSDLIM
Offset: 0x914

Bit 15141312111098 
 PTGSDLIM[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 PTGSDLIM[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:0 – PTGSDLIM[15:0] PTG Step Delay Limit Register bits

This register holds a PTG Step delay value representing the number of additional PTG clocks between the start of a Step command and the completion of a Step command.