24.2.3 PTG Broadcast Trigger Enable Register Low(1)

Note:
  1. These bits are read-only when the module is executing Step commands.
Name: PTGBTE
Offset: 0x904

Bit 15141312111098 
 PTGBTE[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset xxxxxxxx 
Bit 76543210 
 PTGBTE[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset xxxxxxxx 

Bits 15:0 – PTGBTE[15:0] PTG Broadcast Trigger Enable bits

ValueDescription
1

Generates trigger when the broadcast command is executed

0

Does not generate trigger when the broadcast command is executed