24.2.14 PTG Step Queue n Pointer Register (n = 0-15)(1)

Note:
  1. These bits are read-only when the module is executing Step commands.
  2. Refer to Table 24-1 for the Step command encoding.
Name: PTGQUEn
Offset: 0x930, 0x932, 0x934, 0x936, 0x938, 0x93A, 0x93C, 0x93E, 0x940, 0x942, 0x944, 0x946, 0x948, 0x94A, 0x94C, 0x94E

Bit 15141312111098 
 STEP2n+1[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset xxxxxxxx 
Bit 76543210 
 STEP2n[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset xxxxxxxx 

Bits 15:8 – STEP2n+1[7:0]  PTG Command 2n+1 bits(2)

A queue location for storage of the STEP2n+1 command byte, where ‘n’ is from PTGQUEn.

Bits 7:0 – STEP2n[7:0]  PTG Command 2n bits(2)

A queue location for storage of the STEP2n command byte, where ‘n’ is the odd numbered Step Queue Pointers.