20.3.5 SENTx Sync Period Timer Register

Note:
  1. These register bits are not available in Transmit mode (RCVEN = 0).
Name: SENTxSYNC
Offset: 0x90, 0xA8

Bit 15141312111098 
 SENTSYNC[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 SENTSYNC[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 15:0 – SENTSYNC[15:0]  Captured Sync Period bits(1)

In Receive mode, the length of the synchronization time period is captured.