30.4.1 Voltage Regulator Control Register(1)

Note:
  1. Hardware resets this register only on a POR reset.

Legend: r = Reserved bit

Name: VREGCON
Offset: 0xCFC

Bit 15141312111098 
 LPWREN        
Access R/W 
Reset 0 
Bit 76543210 
   Reserved[1:0]Reserved[1:0]Reserved[1:0] 
Access rrrrrr 
Reset 000000 

Bit 15 – LPWREN  Low-Power Mode Enable bit

ValueDescription
1 Voltage regulators are in Low-Power mode
0 Voltage regulators are in Full-Power mode

Bits 5:4 – Reserved[1:0]  Read as ‘0’

Bits 3:2 – Reserved[1:0]  Read as ‘0’

Bits 1:0 – Reserved[1:0]  Read as ‘0’