30.4 On-Chip Voltage Regulators
dsPIC33CK512MP608 family devices have a capacitorless internal voltage regulator to supply power to the core at 1.2V (typical).
A pair of voltage regulators, VREG1 and VREG2 together, provide power for the core. The PLL is powered using a separate regulator, VREGPLL, as shown in Figure 30-1.
The regulators have Low-Power and Standby modes for use in Sleep modes. For additional information about Sleep, see Sleep Mode.
When the regulators are in Low-Power mode (LPWREN = 1),
the power available to the core is limited. Before the LPWREN bit is set, the device should
be placed into a lower power state by disabling peripherals and lowering CPU frequency
(e.g., 8 MHz FRC without PLL).
The output voltages of the three regulators can be controlled independently by the user, which gives the capability to save additional power during Sleep mode.