Legend: S = Settable bit; HC = Hardware Clearable bit
Name:
CxTXREQH
Offset:
0x5B2,
0x6F2
Bit
15
14
13
12
11
10
9
8
TXREQ[31:24]
Access
S/HC
S/HC
S/HC
S/HC
S/HC
S/HC
S/HC
S/HC
Reset
0
0
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
TXREQ[23:16]
Access
S/HC
S/HC
S/HC
S/HC
S/HC
S/HC
S/HC
S/HC
Reset
0
0
0
0
0
0
0
0
Bits 15:0 – TXREQ[31:16] Unimplemented
DS70005452E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.