11.2.1 CAN2 Control Register Low

Note:
  1. These bits can only be modified in Configuration mode (OPMOD[2:0] = 100).
Name: C2CONL
Offset: 0x580

Bit 15141312111098 
 CON SIDLBRSDISBUSYWFT[1:0]WAKFIL 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000111 
Bit 76543210 
 CLKSELPXEDISISOCRCENDNCNT[4:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 01100000 

Bit 15 – CON CAN Enable bit

ValueDescription
1

CAN module is enabled

0

CAN module is disabled

Bit 13 – SIDL CAN Stop in Idle Control bit

ValueDescription
1

Stops module operation in Idle mode

0

Does not stop module operation in Idle mode

Bit 12 – BRSDIS Bit Rate Switching (BRS) Disable bit

ValueDescription
1

Bit Rate Switching is disabled, regardless of BRS in the transmit message object

0

Bit Rate Switching depends on BRS in the transmit message object

Bit 11 – BUSY CAN Module is Busy bit

ValueDescription
1

The CAN module is active

0

The CAN module is inactive

Bits 10:9 – WFT[1:0] Selectable Wake-up Filter Time bits

ValueDescription
11

T11FILTER

10

T10FILTER

01

T01FILTER

00

T00FILTER

Bit 8 – WAKFIL  Enable CAN Bus Line Wake-up Filter bit(1)

ValueDescription
1

Uses CAN bus line filter for wake-up

0

CAN bus line filter is not used for wake-up

Bit 7 – CLKSEL  Module Clock Source Select bit(1)

ValueDescription
1

Auxiliary clock is active when module is enabled

0

CAN clock is active when module is enabled

Bit 6 – PXEDIS  Protocol Exception Event Detection Disabled bit(1)

A recessive “reserved bit” following a recessive FDF bit is called a Protocol Exception.

ValueDescription
1

Protocol Exception is treated as a form error

0

If a Protocol Exception is detected, CAN will enter the Bus Integrating state

Bit 5 – ISOCRCEN  Enable ISO CRC in CAN FD Frames bit(1)

ValueDescription
1

Includes stuff bit count in CRC field and uses non-zero CRC initialization vector

0

Does not include stuff bit count in CRC field and uses CRC initialization vector with all zeros

Bits 4:0 – DNCNT[4:0] DeviceNet™ Filter Bit Number bits

ValueDescription
10011-11111

Invalid selection (compares up to 18 bits of data with EID)

10010

Compares up to Data Byte 2, bit 6 with EID17

. . .
00001

Compares up to Data Byte 0, bit 7 with EID0

00000

Does not compare data bytes