8.2.1 I/O Port Write/Read Timing
One instruction cycle is required between a port direction change or
port write operation and a read operation of the same port. Typically, this instruction
would be a NOP.
One instruction cycle is required between a port direction change or
port write operation and a read operation of the same port. Typically, this instruction
would be a NOP.
DS70005452E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.