Availability is dependent on the
supported peripherals, refer to Table 1 and Table 2.
Name:
PMD2
Offset:
0xFA6
Bit
15
14
13
12
11
10
9
8
CCP9MD
Access
R/W
Reset
0
Bit
7
6
5
4
3
2
1
0
CCP8MD
CCP7MD
CCP6MD
CCP5MD
CCP4MD
CCP3MD
CCP2MD
CCP1MD
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit 8 – CCP9MD SCCP9 Module Disable bit
Value
Description
1
SCCP9 module
is disabled
0
SCCP9 module
is enabled
Bit 7 – CCP8MD SCCP8 Module Disable bit
Value
Description
1
SCCP8 module
is disabled
0
SCCP8 module
is enabled
Bit 6 – CCP7MD SCCP7 Module Disable bit
Value
Description
1
SCCP7 module
is disabled
0
SCCP7 module
is enabled
Bit 5 – CCP6MD SCCP6 Module Disable bit
Value
Description
1
SCCP6 module
is disabled
0
SCCP6 module
is enabled
Bit 4 – CCP5MD SCCP5 Module Disable bit
Value
Description
1
SCCP5 module
is disabled
0
SCCP5 module
is enabled
Bit 3 – CCP4MD SCCP4 Module Disable bit
Value
Description
1
SCCP4 module
is disabled
0
SCCP4 module
is enabled
Bit 2 – CCP3MD SCCP3 Module Disable bit
Value
Description
1
SCCP3 module
is disabled
0
SCCP3 module
is enabled
Bit 1 – CCP2MD SCCP2 Module Disable bit
Value
Description
1
SCCP2 module is disabled
0
SCCP2 module is enabled
Bit 0 – CCP1MD SCCP1 Module Disable bit
Value
Description
1
SCCP1 module is disabled
0
SCCP1 module is enabled
DS70005452E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.