29.6.2 Peripheral Module Disable 1 Register
| Name: | PMD1 |
| Offset: | 0xFA4 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| T1MD | QEI1MD | PWMMD | |||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| I2C1MD | U2MD | U1MD | SPI2MD | SPI1MD | C2MD | C1MD | ADC1MD | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 11 – T1MD Timer 1 Module Disable bit
| Value | Description |
|---|---|
| 1 |
Timer 1 module is disabled |
| 0 |
Timer 1 module is enabled |
Bit 10 – QEI1MD QEI1 Module Disable bit
| Value | Description |
|---|---|
| 1 |
QEI module is disabled |
| 0 |
QEI module is enabled |
Bit 9 – PWMMD PWM Module Disable bit
| Value | Description |
|---|---|
| 1 |
PWM module is disabled |
| 0 |
PWM module is enabled |
Bit 7 – I2C1MD I2C1 Module Disable bit
| Value | Description |
|---|---|
| 1 |
I2C1 module is disabled |
| 0 |
I2C1 module is enabled |
Bit 6 – U2MD UART2 Module Disable bit
| Value | Description |
|---|---|
| 1 |
UART2 module is disabled |
| 0 |
UART2 module is enabled |
Bit 5 – U1MD UART1 Module Disable bit
| Value | Description |
|---|---|
| 1 |
UART1 module is disabled |
| 0 |
UART1 module is enabled |
Bit 4 – SPI2MD SPI2 Module Disable bit
| Value | Description |
|---|---|
| 1 |
SPI2 module is disabled |
| 0 |
SPI2 module is enabled |
Bit 3 – SPI1MD SPI1 Module Disable bit
| Value | Description |
|---|---|
| 1 |
SPI1 module is disabled |
| 0 |
SPI1 module is enabled |
Bit 2 – C2MD CAN2 Module Disable bit
| Value | Description |
|---|---|
| 1 |
CAN2 module is disabled |
| 0 |
CAN2 module is enabled |
Bit 1 – C1MD CAN1 Module Disable bit
| Value | Description |
|---|---|
| 1 |
CAN1 module is disabled |
| 0 |
CAN1 module is enabled |
Bit 0 – ADC1MD ADC Module Disable bit
| Value | Description |
|---|---|
| 1 |
ADC module is disabled |
| 0 |
ADC module is enabled |