30.2.2 Device ID Register

Note:
  1. See Device IDs for the list of Device Identifier bits.

Legend: R = Read-only bit

Name: DEVID

Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 FAMID[7:0] 
Access RRRRRRRR 
Reset  
Bit 76543210 
 DEV[7:0] 
Access RRRRRRRR 
Reset  

Bits 15:8 – FAMID[7:0] Device Family Identifier bits

ValueDescription
1000 0111

dsPIC33CK512MP608 family

Bits 7:0 – DEV[7:0]  Individual Device Identifier bits(1)