32.7.14 ADFLTR

ADC Filter Register. In Accumulate, Average, and Burst Average mode, this is equal to ADACC right shifted by the ADCRS bits of ADCON2. In LPF mode, this is the output of the low-pass filter.
Name: ADFLTR
Offset: 0xF72

Bit 15141312111098 
 ADFLTRH[7:0] 
Access RORORORORORORORO 
Reset xxxxxxxx 
Bit 76543210 
 ADFLTRL[7:0] 
Access RORORORORORORORO 
Reset xxxxxxxx 

Bits 15:8 – ADFLTRH[7:0] ADC Filter Output Most Significant bits

Bits 7:0 – ADFLTRL[7:0] ADC Filter Output Least Significant bits