32.7.7 ADREF

ADC Reference Selection Register
Name: ADREF
Offset: 0xF58

Bit 76543210 
    ADNREF  ADPREF[1:0] 
Access R/WR/WR/W 
Reset 000 

Bit 4 – ADNREF ADC Negative Voltage Reference Selection bit

ValueDescription
1 VREF- is connected to external VREF-
0 VREF- is connected to AVSS

Bits 1:0 – ADPREF[1:0] ADC Positive Voltage Reference Selection bits

ValueDescription
11 VREF+ is connected to internal Fixed Voltage Reference (FVR) module
10 VREF+ is connected to external VREF+
01 Reserved
00 VREF+ is connected to VDD