32.7.15 ADRES

ADC Result Register
Name: ADRES
Offset: 0xF63

Bit 15141312111098 
 ADRESH[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 ADRESL[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:8 – ADRESH[7:0] ADC Result Register bits. High bits

ValueNameDescription
0x00,0x01,0x02,0x03ADFM=1Upper 2 bits of result
0 to 0xFFADFM=0Upper 8 bits of result

Bits 7:0 – ADRESL[7:0] ADC Result Register bits. Lower bits

ValueNameDescription
0 to 0xFFADFM=1Lower 8 bits of result
0x00,0x40,0x80,0xC0ADFM=0Lower 2 bits of result