32.7.12 ADRPT

ADC Repeat Setting Register
Name: ADRPT
Offset: 0xF66

Bit 76543210 
 ADRPT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – ADRPT[7:0] ADC Repeat Threshold bits

Determines the number of times that the ADC is triggered for a threshold check. When ADCNT reaches this value the error threshold is checked. Used when the computation mode is Low-pass Filter, Burst Average, or Average. See Table 32-4 for more details.