32.7.10 ADACQ
Name: | ADACQ |
Offset: | 0xF5C |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ADACQ[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 7:0 – ADACQ[7:0] Acquisition (charge share time) Select bits
ADACQ | Acquisition Time | |
---|---|---|
ADCS != FRC | ADCS = FRC | |
255 | 255 clock of FOSC | 255 clock of FRC |
254 | 254 clock of FOSC | 254 clock of FRC |
... | ... | |
2 | 2 clock of FOSC | 2 clock of FRC |
1 | 1 clock of FOSC | 1 clock of FRC |
0 | Not included in the data conversion cycle(1) |
Note:
-
If ADPRE is not equal to ‘
0
’, then ADACQ =0b0000_0000
means Acquisition Time is 256 clocks of FOSC or FRC.