32.7.22 ADACT
Name: | ADACT |
Offset: | 0xF56 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ADACT[4:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Bits 4:0 – ADACT[4:0] Auto-Conversion Trigger Select Bits
Value | Description |
---|---|
00000 to 11111 | See Auto-Conversion Trigger Sources table. |
Name: | ADACT |
Offset: | 0xF56 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ADACT[4:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Value | Description |
---|---|
00000 to 11111 | See Auto-Conversion Trigger Sources table. |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.