32.7.9 ADPRE
Name: | ADPRE |
Offset: | 0xF5E |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ADPRE[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 7:0 – ADPRE[7:0] Precharge Time Select bits
ADPRE | Precharge Time | |
---|---|---|
ADCS != FRC | ADCS = FRC | |
255 | 255 clocks of FOSC | 255 clocks of FRC |
254 | 254 clocks of FOSC | 254 clocks of FRC |
... | ... | |
2 | 2 clocks of FOSC | 2 clocks of FRC |
1 | 1 clock of FOSC | 1 clocks of FRC |
0 | Not included in the data conversion cycle |