32.7.2 ADCON1
Name: | ADCON1 |
Offset: | 0xF59 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ADPPOL | ADIPEN | ADGPOL | ADDSEN | ||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bit 7 – ADPPOL Precharge Polarity bit
Value | Name | Description |
---|---|---|
x | ADPRE=0 | Bit has no effect |
1 | ADPRE>0 and ADC input is I/O pin | Pin shorted to AVDD |
0 | ADPRE>0 and ADC input is I/O pin | Pin shorted to VSS |
1 | ADPRE>0 and ADC input is internal | CHOLD Shorted to AVDD |
0 | ADPRE>0 and ADC input is internal | CHOLD Shorted to VSS |
Bit 6 – ADIPEN A/D Inverted Precharge Enable bit
Value | Name | Description |
---|---|---|
x | ADDSEN = 0 | Bit has no effect |
1 | ADDSEN = 1 | The precharge and guard signals in the second conversion cycle are the opposite polarity of the first cycle |
0 | ADDSEN = 1 | Both Conversion cycles use the precharge and guards specified by ADPPOL and ADGPOL |
Bit 5 – ADGPOL Guard Ring Polarity Selection bit
Value | Description |
---|---|
1 | ADC guard Ring outputs start as digital high during Precharge stage |
0 | ADC guard Ring outputs start as digital low during Precharge stage |
Bit 0 – ADDSEN Double-Sample Enable bit
Value | Description |
---|---|
1 | Two conversions are processed as a pair. The selected computation is performed after every second conversion. |
0 | Selected computation is performed after every conversion |