14.13.18 PIE6
Name: | PIE6 |
Offset: | 0xE2F |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TMR7GIE | TMR5GIE | TMR3GIE | TMR1GIE | ||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bit 3 – TMR7GIE TMR7 Gate Interrupt Enable bit
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |
Bit 2 – TMR5GIE TMR5 Gate Interrupt Enable bit
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |
Bit 1 – TMR3GIE TMR3 Gate Interrupt Enable bit
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |
Bit 0 – TMR1GIE TMR1 Gate Interrupt Enable bit
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |