14.13.10 PIR8
Name: | PIR8 |
Offset: | 0xE3B |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SCANIF | CRCIF | NVMIF | CWG1IF | ||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bit 7 – SCANIF Memory Scanner Interrupt Flag bit
Value | Description |
---|---|
1 | Interrupt has occurred (must be cleared by software) |
0 | Interrupt event has not occurred |
Bit 6 – CRCIF CRC Interrupt Flag bit
Value | Description |
---|---|
1 | Interrupt has occurred (must be cleared by software) |
0 | Interrupt event has not occurred |
Bit 5 – NVMIF NVM Interrupt Flag bit
Value | Description |
---|---|
1 | Interrupt has occurred (must be cleared by software) |
0 | Interrupt event has not occurred |
Bit 0 – CWG1IF CWG1 Interrupt Flag bit
Value | Description |
---|---|
1 | Interrupt has occurred (must be cleared by software) |
0 | Interrupt event has not occurred |