14.13.14 PIE2
Name: | PIE2 |
Offset: | 0xE2B |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
HLVDIE | ZCDIE | C3 IE | C2IE | C 1IE | |||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Bit 7 – HLVDIE HLVD Interrupt Enable bit
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |
Bit 6 – ZCDIE Zero-Cross Detect Interrupt Enable bit
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |
Bits 0, 1, 2 – CxIE Comparator ‘x’ Interrupt Enable bit
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |