14.13.26 IPR4
Name: | IPR4 |
Offset: | 0xE23 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
RC5IP | TX5IP | RC4IP | TX4IP | RC3IP | TX3IP | ||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 1 | 1 | 1 | 1 | 1 | 1 |
Bit 5 – RC5IP EUSART5 Receive Interrupt Priority bit
Value | Description |
---|---|
1 | High priority |
0 | Low priority |
Bit 4 – TX5IP EUSART5 Transmit Interrupt Priority bit
Value | Description |
---|---|
1 | High priority |
0 | Low priority |
Bit 3 – RC4IP EUSART4 Receive Interrupt Priority bit
Value | Description |
---|---|
1 | High priority |
0 | Low priority |
Bit 2 – TX4IP EUSART4 Transmit Interrupt Priority bit
Value | Description |
---|---|
1 | High priority |
0 | Low priority |
Bit 1 – RC3IP EUSART3 Receive Interrupt Priority bit
Value | Description |
---|---|
1 | High priority |
0 | Low priority |
Bit 0 – TX3IP EUSART3 Transmit Interrupt Priority bit
Value | Description |
---|---|
1 | High priority |
0 | Low priority |