14.13.15 PIE3
Name: | PIE3 |
Offset: | 0xE2C |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
RC2 IE | TX2 IE | RC 1IE | TX 1IE | BCL2 IE | SSP2 IE | BCL 1IE | SSP 1IE | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 5, 7 – RCxIE EUSARTx Receive Interrupt Enable bit
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |
Bits 4, 6 – TXxIE EUSARTx Transmit Interrupt Enable bit
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |
Bits 1, 3 – BCLxIE MSSPx Bus Collision Interrupt Enable bit
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |
Bits 0, 2 – SSPxIE Synchronous Serial Port ‘x’ Interrupt Enable bit
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |