14.13.21 PIE9
Name: | PIE9 |
Offset: | 0xE32 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SMT2PWAIE | SMT2PRAIE | SMT2IE | SMT1PWAIE | SMT1PRAIE | SMT1IE | ||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 5 – SMT2PWAIE SMT2 Pulse-Width Acquisition Interrupt Enable bit
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |
Bit 4 – SMT2PRAIE SMT2 Period Acquisition Interrupt Enable bit
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |
Bit 3 – SMT2IE SMT2 Interrupt Enable bit
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |
Bit 2 – SMT1PWAIE SMT1 Pulse-Width Acquisition Interrupt Enable bit
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |
Bit 1 – SMT1PRAIE SMT1 Period Acquisition Interrupt Enable bit
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |
Bit 0 – SMT1IE SMT1 Interrupt Enable bit
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |