14.13.24 IPR2
Name: | IPR2 |
Offset: | 0xE21 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
HLVDIP | ZCDIP | C3 IP | C2IP | C 1IP | |||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 1 | 1 | 0 | 0 | 1 |
Bit 7 – HLVDIP HLVD Interrupt Priority bit
Value | Description |
---|---|
1 | High priority |
0 | Low priority |
Bit 6 – ZCDIP Zero-Cross Detect Interrupt Priority bit
Value | Description |
---|---|
1 | High priority |
0 | Low priority |
Bits 0, 1, 2 – CxIP Comparator ‘x’ Interrupt Priority bit
Value | Description |
---|---|
1 | High priority |
0 | Low priority |