10.2.7.26 TCPC USB PHY Control Register
8-bit or 16-bit access to part of this register is permitted.
| Name: | TCPC_UPC |
| Offset: | 0xA0 |
| Reset: | 0x0000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| BCDETE | BCVSRCE | BCDETSEL | BCIDPSRCE | DMPDFE | DMPDFD | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| RDIPSEL[1:0] | TCIDCTSEL[2:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| Access | |||||||||
| Reset |
Bit 29 – BCDETE Battery Charging Detection Enable
| Value | Description |
|---|---|
| 0 | Battery charging detection is disabled. |
| 1 | Battery
charging detection is enabled.
|
Bit 28 – BCVSRCE Battery Charging Voltage Source Enable
| Value | Description |
|---|---|
| 0 | Battery charging VDP_SRC and VDM_SRC voltage sources are disabled. |
| 1 | Battery
charging voltage source enable:
|
Bit 27 – BCDETSEL Battery Charging Detection Selection
| Value | Description |
|---|---|
| 0 | Battery charging primary detection is selected. |
| 1 | Battery charging secondary detection is selected. |
Bit 26 – BCIDPSRCE Battery Charging IDP Source Enable
| Value | Description |
|---|---|
| 0 | Battery charging IDP current source is disabled. |
| 1 | Battery charging IDP current source is enabled for data contact detection. |
Bit 25 – DMPDFE DM Pull-Down Force Enable
| Value | Description |
|---|---|
| 0 | DM pull-down is not forced to the active state by the TCPC. |
| 1 | DM pull-down is forced to the active state by the TCPC for battery charging data contact detection. |
Bit 24 – DMPDFD DM Pull-Down Force Disable
| Value | Description |
|---|---|
| 0 | DM pull-down is not forced to the inactive state by the TCPC. |
| 1 | DM pull-down is forced to the inactive state by the TCPC. |
Bits 13:12 – RDIPSEL[1:0] Type-C Rd or Ip Pull-up Current Selection
| Value | Name | Description |
|---|---|---|
| 0 | IP_OFF | Type-C pull-up current source Ip is off, Rd pull-down is selected |
| 1 | IP_0P5 | Type-C pull-up current source Ip is advertising 0.5A as VBUS sourcing capability |
| 2 | IP_1P5 | Reserved |
| 3 | IP_3P0 | Reserved |
Bits 10:8 – TCIDCTSEL[2:0] Type-C or ID Comparator Threshold Selection
| Value | Name | Description |
|---|---|---|
| 0 | THRESHOLD_0 | Type-C cell power down |
| 1 | THRESHOLD_1 | Reserved |
| 2 | THRESHOLD_2 | Type-C VRa Threshold |
| 3 | THRESHOLD_3 | Reserved |
| 4 | THRESHOLD_4 | Type-C VRd-USB Threshold |
| 5 | THRESHOLD_5 | Reserved |
| 6 | THRESHOLD_6 | Type-C VRd-1.5 Threshold, Type-C VRd Threshold |
| 7 | THRESHOLD_7 | Reserved |