10.2.7.11 TCPC Config Standard Output Register

Name: TCPC_CSO
Offset: 0x18
Reset: 0x60
Property: Read/Write

Bit 76543210 
       CNXCOR 
Access R/WR/W 
Reset 00 

Bit 1 – CNX Connection Present

ValueDescription
0

No connection (default).

1

Connection.

Bit 0 – COR Connector Orientation

ValueDescription
0

Normal (CC1=A5, CC2=B5, TX1=A2/A3, RX1=B10/B11) default.

1

Flipped (CC2=A5, CC1=B5, TX1=B2/B3, RX1=A10/A11).