10.2.7.21 TCPC Standard Output Capabilities Register
| Name: | TCPC_SOC |
| Offset: | 0x29 |
| Reset: | 0x00 |
| Property: | Read/Write |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DBGAI | VBUSPM | AAAI | ACI | MXCFGCTL | CNXPR | CNROR | |||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 6 – DBGAI Debug Accessory Indicator
| Value | Description |
|---|---|
| 0 | Not present in TCPC. |
| 1 | Present in TCPC. |
Bit 5 – VBUSPM VBUS Present Monitor
| Value | Description |
|---|---|
| 0 | Not present in TCPC. |
| 1 | Present in TCPC. |
Bit 4 – AAAI Audio Adapter Accessory Indicator
| Value | Description |
|---|---|
| 0 | Not present in TCPC. |
| 1 | Present in TCPC. |
Bit 3 – ACI Active Cable Indicator
| Value | Description |
|---|---|
| 0 | Not present in TCPC. |
| 1 | Present in TCPC. |
Bit 2 – MXCFGCTL MUX Configuration Control
| Value | Description |
|---|---|
| 0 | Not present in TCPC. |
| 1 | Present in TCPC. |
Bit 1 – CNXPR Connection Present
Controlled by the TCPM.
| Value | Description |
|---|---|
| 0 | No connection. |
| 1 | Connection. |
Bit 0 – CNROR Connector Orientation
| Value | Description |
|---|---|
| 0 | Not present in TCPC. |
| 1 | Present in TCPC. |