10.2.7.8 TCPC Alert Mask Register

The following configuration values are valid for all listed bit names of this register:

0: Interrupt masked.

1: Interrupt unmasked.

Name: TCPC_ALM
Offset: 0x12
Reset: 0x0FFF
Property: Read/Write

Bit 15141312111098 
 VDA   VBUSSNKDS FLTVBUSLO 
Access R/WR/WR/WR/W 
Reset 0111 
Bit 76543210 
 VBUSHI     PWRSCCS 
Access R/WR/WR/W 
Reset 111 

Bit 15 – VDA Vendor Defined Alert Interrupt Mask

Bit 11 – VBUSSNKDS VBUS Sink Disconnect Detected Interrupt Mask

Bit 9 – FLT Fault Interrupt Mask

Bit 8 – VBUSLO VBUS Voltage Alarm Low Interrupt Mask

Bit 7 – VBUSHI VBUS Voltage Alarm High Interrupt Mask

Bit 1 – PWRS Power Status Interrupt Mask

Bit 0 – CCS CC Status Interrupt Mask