10.2.7.16 TCPC Fault Status Register

Name: TCPC_FS
Offset: 0x1F
Reset: 0x80
Property: Read/Write

Bit 76543210 
 ALLREGRESFRCOFVBUS  VBUSOCPFVBUSOVPF   
Access R/WR/WR/WR/W 
Reset 1000 

Bit 7 – ALLREGRES All Registers Reset To Default

ValueDescription
0

The registers have not been reset since the last clear of this bit.

1

The TCPC has reset all registers to their default value. This happens at initial powerup or if an unexpected power reset occurs.

Bit 6 – FRCOFVBUS Force Off VBUS

The TCPC has disconnected VBUS due to TCPC_SIC.FOFVBUS.

ValueDescription
0

No fault detected, no action (default and not supported).

1

VBUS source/sink has been forced off due to external fault.

Bit 3 – VBUSOCPF Internal or External OCP VBUS Over-Current Protection Fault

ValueDescription
0

Not in an over-current protection state.

1

Over-current fault latched.

Bit 2 – VBUSOVPF Internal or External OVP VBUS Over-Voltage Protection Fault

ValueDescription
0

Not in an over-voltage protection state.

1

Over-voltage fault latched.