10.2.7.22 TCPC Control Register

Name: TCPC_CR
Offset: 0x80
Reset: –
Property: Write-only

Bit 3130292827262524 
 WAKEY[23:16] 
Access WWWWWWWW 
Reset –––––––– 
Bit 2322212019181716 
 WAKEY[15:8] 
Access WWWWWWWW 
Reset –––––––– 
Bit 15141312111098 
 WAKEY[7:0] 
Access WWWWWWWW 
Reset –––––––– 
Bit 76543210 
        SWRST 
Access W 
Reset – 

Bits 31:8 – WAKEY[23:0] Register Write Access Key

ValueNameDescription
0x544343 PASSWD

Writing any other value in this field aborts the write operation.

Bit 0 – SWRST Software Reset

ValueDescription
0

No effect.

1

Resets the TCPC. A software-triggered hardware reset of the TCPC interface is performed.