10.2.7.9 TCPC Power Status Mask Register

The following configuration values are valid for all listed bit names of this register:

0: Interrupt masked.

1: Interrupt unmasked.

Name: TCPC_PSM
Offset: 0x14
Reset: 0xFF
Property: Read/Write

Bit 76543210 
  INIT SRCVBUSVBUSDETEVBUS SNKVBUS 
Access R/WR/WR/WR/WR/W 
Reset 11111 

Bit 6 – INIT TCPC Initialization Interrupt Mask

Bit 4 – SRCVBUS Sourcing VBUS Interrupt Mask

Bit 3 – VBUSDETE VBUS Present Detection Interrupt Mask

Bit 2 – VBUS VBUS Present Interrupt Mask

Bit 0 – SNKVBUS Sinking VBUS Interrupt Mask