10.2.7.13 TCPC Fault Control Register

Name: TCPC_FCTL
Offset: 0x1B
Reset: 0x00
Property: Read/Write

Bit 76543210 
    FRCOFVBUS VBUSOCPFVBUSOVPF  
Access R/WR/WR/W 
Reset 000 

Bit 4 – FRCOFVBUS Force Off VBUS (Source or Sink)

This enables or disables the standard input signal Force Off VBUS functionality for debug purposes.

ValueDescription
0

Allows standard input signal Force Off VBUS control (default).

1

Blocks standard input signal Force Off VBUS control.

.

Bit 2 – VBUSOCPF Internal or External OCP VBUS Over Current Protection Fault

ValueDescription
0

Internal and external OCP circuit enabled.

1

Internal and external OCP circuit disabled.

Bit 1 – VBUSOVPF Internal or External OVP VBUS Over Voltage Protection Fault

ValueDescription
0

Internal and external OVP circuit enabled.

1

Internal and external OVP circuit disabled.