10.2.7.24 TCPC Clear Status Register

Name: TCPC_CSR
Offset: 0x88
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 POWER_STATUS[7:0] 
Access WWWWWWWW 
Reset –––––––– 
Bit 15141312111098 
 CC_STATUS[7:0] 
Access WWWWWWWW 
Reset –––––––– 
Bit 76543210 
          
Access  
Reset  

Bits 23:16 – POWER_STATUS[7:0] Power Status Register Clear

ValueDescription
0

No effect.

1

Clears the corresponding bit in TCPC_PS.

Bits 15:8 – CC_STATUS[7:0] CC Status Register Clear

ValueDescription
0

No effect.

1

Clears the corresponding bit in TCPC_CCS.