10.2.7.23 TCPC Set Status Register

Name: TCPC_SSR
Offset: 0x84
Reset: –
Property: Write-only

Bit 3130292827262524 
 FAULT_STATUS[7:0] 
Access WWWWWWWW 
Reset –––––––– 
Bit 2322212019181716 
 POWER_STATUS[7:0] 
Access WWWWWWWW 
Reset –––––––– 
Bit 15141312111098 
 CC_STATUS[7:0] 
Access WWWWWWWW 
Reset –––––––– 
Bit 76543210 
          
Access  
Reset  

Bits 31:24 – FAULT_STATUS[7:0] Fault Status Register Set

ValueDescription
0

No effect.

1

Sets the corresponding bit in TCPC_FS and the FLT_ST bit in TCPC_AL.

Bits 23:16 – POWER_STATUS[7:0] Power Status Register Set

ValueDescription
0

No effect.

1

Sets the corresponding bit in TCPC_PS and the PWR_ST bit in TCPC_AL.

Bits 15:8 – CC_STATUS[7:0] CC Status Register Set

ValueDescription
0

No effect.

1

Sets the corresponding bit in TCPC_CCS and the CC_ST bit in TCPC_AL.