The following configuration values are valid for all listed bit names of this register:
0: Interrupt masked.
1: Interrupt unmasked.
Name:
TCPC_FSM
Offset:
0x15
Reset:
0xFF
Property:
Read/Write
Bit
7
6
5
4
3
2
1
0
ALLREGRES
FRCOFVBUS
AUTDCHF
FRCDCHF
VBUSOCPF
VBUSOVPF
Access
R/W
R/W
R/W
R/W
R/W
R/W
Reset
1
1
1
1
1
1
Bit 7 – ALLREGRES All Registers Reset To Default Interrupt Mask
Bit 6 – FRCOFVBUS Force Off VBUS Interrupt Mask
Bit 5 – AUTDCHF Auto Discharge Failed Interrupt Mask
Bit 4 – FRCDCHF Force Discharge Failed Interrupt Mask
Bit 3 – VBUSOCPF Internal or External OCP VBUS Over Current Protection Fault Interrupt Mask
Bit 2 – VBUSOVPF Internal or External OVP VBUS Over Voltage Protection Fault Interrupt Mask
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.