10.2.7.19 TCPC Device Capabilities 2 Register

Name: TCPC_DCP2
Offset: 0x26
Reset: 0x0000
Property: Read-only, Write-once

Bit 15141312111098 
        WDTMR 
Access  
Reset 0 
Bit 76543210 
 SKDSCDETSTPDSCHTHVBUSVALSB[1:0]VCPSP[2:0]VCOFC 
Access  
Reset 00000000 

Bit 8 – WDTMR Watchdog Timer

ValueDescription
0

Enable Watchdog Timer not implemented.

1

Enable Watchdog Timer implemented.

Bit 7 – SKDSCDET Sink Disconnect Detection

ValueDescription
0

VBUS_SINK_DISCONNECT_THRESHOLD not implemented (default: Use TCPC_PS.VBUS=0b to indicate a Sink disconnect).

1

VBUS_SINK_DISCONNECT_THRESHOLD implemented.

Bit 6 – STPDSCHTH Stop Discharge Threshold

This function is not supported.

Bits 5:4 – VBUSVALSB[1:0] VBUS Voltage Alarm LSB

This function is not supported.

Bits 3:1 – VCPSP[2:0] VCONN Power Supported

This function is not supported.

Bit 0 – VCOFC VCONN Overcurrent Fault Capable

This function is not supported.