10.2.7.25 TCPC Set Alert Register

Name: TCPC_SAR
Offset: 0x8C
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 ALERT[15:8] 
Access WWWWWWWW 
Reset –––––––– 
Bit 76543210 
 ALERT[7:0] 
Access WWWWWWWW 
Reset –––––––– 

Bits 15:0 – ALERT[15:0] Alert Register Set

ValueDescription
0

No effect.

1

Sets the corresponding bit in TCPC_AL.