3.3.54 UDDRC Address Map Register 9
| Name: | UDDRC_ADDRMAP9 |
| Offset: | 0x224 |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| ADDRMAP_ROW_B5[3:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| ADDRMAP_ROW_B4[3:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| ADDRMAP_ROW_B3[3:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ADDRMAP_ROW_B2[3:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bits 27:24 – ADDRMAP_ROW_B5[3:0] Selects the HIF address bits used as row address bit 5.
Valid Range: 0 to 11
Internal Base: 11
The selected HIF address bit for each of the row address bits is determined by adding the internal base to the value of this field. This register field is used only when ADDRMAP5.addrmap_row_b2_10 is set to value 15.
Programming Mode: Static
Bits 19:16 – ADDRMAP_ROW_B4[3:0] Selects the HIF address bits used as row address bit 4.
Valid Range: 0 to 11
Internal Base: 10
The selected HIF address bit for each of the row address bits is determined by adding the internal base to the value of this field. This register field is used only when ADDRMAP5.addrmap_row_b2_10 is set to value 15.
Programming Mode: Static
Bits 11:8 – ADDRMAP_ROW_B3[3:0] Selects the HIF address bits used as row address bit 3.
Valid Range: 0 to 11
Internal Base: 9
The selected HIF address bit for each of the row address bits is determined by adding the internal base to the value of this field. This register field is used only when ADDRMAP5.addrmap_row_b2_10 is set to value 15.
Programming Mode: Static
Bits 3:0 – ADDRMAP_ROW_B2[3:0] Selects the HIF address bits used as row address bit 2.
Valid Range: 0 to 11
Internal Base: 8
The selected HIF address bit for each of the row address bits is determined by adding the internal base to the value of this field. This register field is used only when ADDRMAP5.addrmap_row_b2_10 is set to value 15.
Programming Mode: Static