3.3.4 UDDRC Mode Register Read/Write Control Register 1

Name: UDDRC_MRCTRL1
Offset: 0x014
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 MR_DATA[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 MR_DATA[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:0 – MR_DATA[15:0]

Mode register write data for all non-LPDDR2/non-LPDDR3 modes.

For LPDDR2/LPDDR3, MRCTRL1[15:0] are interpreted as

[15:8] MR Address

[7:0] MR data for writes, don't care for reads. This is 16-bit wide for all configurations.

Programming mode: Dynamic