3.3.102 UDDRC AXI Port 3 Write QoS Configuration Register 0

Name: UDDRC_PCFGWQOS0_3
Offset: 0x6AC
Reset: 0x00000E00
Property: Read/Write

Bit 3130292827262524 
       WQOS_MAP_REGION2[1:0] 
Access R/WR/W 
Reset 00 
Bit 2322212019181716 
   WQOS_MAP_REGION1[1:0]  WQOS_MAP_REGION0[1:0] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 15141312111098 
     WQOS_MAP_LEVEL2[3:0] 
Access R/WR/WR/WR/W 
Reset 1110 
Bit 76543210 
     WQOS_MAP_LEVEL1[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 25:24 – WQOS_MAP_REGION2[1:0] This bitfield indicates the traffic class of region 2.

Valid values are:

0: NPW, 1: VPW.

When VPW support is disabled (UDDRC_VPW_EN = 0) and traffic class of region 2 is set to 1 (VPW), VPW traffic is aliased to NPW traffic.

Programming Mode: Quasi-dynamic Group 3

Bits 21:20 – WQOS_MAP_REGION1[1:0] This bitfield indicates the traffic class of region 1.

Valid values are:

0: NPW, 1: VPW.

When VPW support is disabled (UDDRC_VPW_EN = 0) and traffic class of region 1 is set to 1 (VPW), VPW traffic is aliased to NPW traffic.

Programming Mode: Quasi-dynamic Group 3

Bits 17:16 – WQOS_MAP_REGION0[1:0] This bitfield indicates the traffic class of region 0.

Valid values are:

0: NPW, 1: VPW.

When VPW support is disabled (UDDRC_VPW_EN = 0) and traffic class of region 0 is set to 1 (VPW), VPW traffic is aliased to NPW traffic.

Programming Mode: Quasi-dynamic Group 3

Bits 11:8 – WQOS_MAP_LEVEL2[3:0]

Separation level2 indicating the end of region1 mapping; start of region1 is (level1 + 1). Possible values for level2 are (level1 + 1) to 14 which corresponds to awqos.

Region2 starts from (level2 + 1) up to 15.

Note that for PA, awqos values are used directly as port priorities, where the higher the value corresponds to higher port priority.

All of the map_level* registers must be set to distinct values.

Programming Mode: Quasi-dynamic Group 3

Bits 3:0 – WQOS_MAP_LEVEL1[3:0]

Separation level indicating the end of region0 mapping; start of region0 is 0. Possible values for level1 are 0 to 13 which corresponds to awqos.

Note that for PA, awqos values are used directly as port priorities, where the higher the value corresponds to higher port priority.

All of the map_level* registers must be set to distinct values.

Programming Mode: Quasi-dynamic Group 3