3.3.85 UDDRC AXI Port 1 Control Register

Name: UDDRC_PCTRL_1
Offset: 0x540
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        PORT_EN 
Access R/W 
Reset 0 

Bit 0 – PORT_EN Enables AXI port 1.

Programming Mode: Dynamic