3.3.49 UDDRC Address Map Register 2

Name: UDDRC_ADDRMAP2
Offset: 0x208
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
     ADDRMAP_COL_B5[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 2322212019181716 
     ADDRMAP_COL_B4[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 15141312111098 
    ADDRMAP_COL_B3[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 76543210 
     ADDRMAP_COL_B2[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 27:24 – ADDRMAP_COL_B5[3:0]

  • Full bus width mode: Selects the HIF address bit used as column address bit 5.
  • Half bus width mode: Selects the HIF address bit used as column address bit 6.
  • Quarter bus width mode: Selects the HIF address bit used as column address bit 7.

Valid Range: 0 to 7, and 15

Internal Base: 5

The selected HIF address bit is determined by adding the internal base to the value of this field.

If unused, set to 15 and then this column address bit is set to 0.

Programming Mode: Static

Bits 19:16 – ADDRMAP_COL_B4[3:0]

  • Full bus width mode: Selects the HIF address bit used as column address bit 4.
  • Half bus width mode: Selects the HIF address bit used as column address bit 5.
  • Quarter bus width mode: Selects the HIF address bit used as column address bit 6.

Valid Range: 0 to 7, and 15

Internal Base: 4

The selected HIF address bit is determined by adding the internal base to the value of this field.

If unused, set to 15 and then this column address bit is set to 0.

Programming Mode: Static

Bits 12:8 – ADDRMAP_COL_B3[4:0]

  • Full bus width mode: Selects the HIF address bit used as column address bit 3.
  • Half bus width mode: Selects the HIF address bit used as column address bit 4.
  • Quarter bus width mode: Selects the HIF address bit used as column address bit 5.

Valid Range: 0 to 7.

Internal Base: 3

The selected HIF address bit is determined by adding the internal base to the value of this field.

Programming Mode: Static

Bits 3:0 – ADDRMAP_COL_B2[3:0]

  • Full bus width mode: Selects the HIF address bit used as column address bit 2.
  • Half bus width mode: Selects the HIF address bit used as column address bit 3.

Valid Range: 0 to 7

Internal Base: 2

The selected HIF address bit is determined by adding the internal base to the value of this field.

Note it is required to program this to 0 unless:
  • in Half bus width (MSTR.data_bus_width!=00) and
  • PCCFG.bl_exp_mode==1

Otherwise, if Full Bus Width (MSTR.data_bus_width)==00), it is recommended to program this to 0 so that HIF[2] maps to column address bit 2.

Programming Mode: Static