3.3.65 UDDRC Debug Register 1

Name: UDDRC_DBG1
Offset: 0x304
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       DIS_HIFDIS_DQ 
Access R/WR/W 
Reset 00 

Bit 1 – DIS_HIF

When 1, UDDRC asserts the HIF command signal hif_cmd_stall. UDDRC will ignore the hif_cmd_valid and all other associated request signals.

This bit is intended to be switched on-the-fly.

Programming Mode: Dynamic

Bit 0 – DIS_DQ

When 1, UDDRC will not de-queue any transactions from the CAM. Bypass is also disabled. All transactions are queued in the CAM. No reads or writes are issued to SDRAM as long as this is asserted.

This bit may be used to prevent reads or writes being issued by the UDDRC, which makes it safe to modify certain register fields associated with reads and writes. After setting this bit, it is strongly recommended to poll DBGCAM.wr_data_pipeline_empty and DBGCAM.rd_data_pipeline_empty, before making changes to any registers which affect reads and writes. This will ensure that the relevant logic in the DDRC is idle.

This bit is intended to be switched on-the-fly.

Programming Mode: Dynamic