3.3.29 UDDRC SDRAM Timing Register 5

Name: UDDRC_DRAMTMG5
Offset: 0x114
Reset: 0x05050403
Property: Read/Write

Bit 3130292827262524 
     T_CKSRX[3:0] 
Access R/WR/WR/WR/W 
Reset 0101 
Bit 2322212019181716 
     T_CKSRE[3:0] 
Access R/WR/WR/WR/W 
Reset 0101 
Bit 15141312111098 
   T_CKESR[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000100 
Bit 76543210 
    T_CKE[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00011 

Bits 27:24 – T_CKSRX[3:0] 

This is the time before Self Refresh Exit that CK is maintained as a valid clock before issuing SRX. Specifies the clock stable time before SRX.

Recommended settings:

- LPDDR2: 2

- LPDDR3: 2

- DDR2: 1

- DDR3: tCKSRX

When the controller is operating in 1:2 frequency ratio mode, program this to recommended value divided by two and round it up to next integer.

Unit: DFI clock cycles.

Programming Mode: Quasi-dynamic Group 2, Group 4

Bits 19:16 – T_CKSRE[3:0]

This is the time after Self Refresh Down Entry that CK is maintained as a valid clock. Specifies the clock disable delay after SRE.

Recommended settings:

- LPDDR2: 2

- LPDDR3: 2

- DDR2: 1

- DDR3: max (10 ns, 5 tCK)

Unit: DFI clock cycles.

Programming Mode: Quasi-dynamic Group 2, Group 4

Bits 13:8 – T_CKESR[5:0]

Minimum CKE low width for Self refresh or Self refresh power down entry to exit timing in memory clock cycles.

Recommended settings:

- LPDDR2: tCKESR

- LPDDR3: tCKESR

- DDR2: tCKE

- DDR3: tCKE + 1

Unit: DFI clock cycles.

Programming Mode: Quasi-dynamic Group 2, Group 4

Bits 4:0 – T_CKE[4:0]

Minimum number of cycles of CKE HIGH/LOW during power-down and self refresh.

- LPDDR2/LPDDR3 mode: Set this to the larger of tCKE or tCKESR

- Non-LPDDR2/non-LPDDR3 designs: Set this to tCKE value.

When the controller is operating in 1:2 frequency ratio mode, program this to (value described above)/2 and round it up to the next integer value.

Unit: DFI clock cycles.

Programming Mode: Quasi-dynamic Group 2, Group 4