3.3.46 UDDRC DFI Status Register

Name: UDDRC_DFISTAT
Offset: 0x1BC
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       DFI_LP_ACKDFI_INIT_COMPLETE 
Access RR 
Reset 00 

Bit 1 – DFI_LP_ACK

Stores the value of the dfi_lp_ack input to the controller.

Programming Mode: Dynamic

Bit 0 – DFI_INIT_COMPLETE

The status flag register which announces when the DFI initialization has been completed. The DFI INIT triggered by dfi_init_start signal and then the dfi_init_complete flag is polled to know when the initialization is done.

Programming Mode: Dynamic